Pakistan - English

Philips TrueBlend Recessed, 26 W, 1200X300 mm, B30, 4200 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC

RC453B 42S/940 DLO9010U4 L1200W300B30 SC

Product Description

1200X300 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4200 lm, 26 W, 162 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting

Order code: 910505105909
Full order code: 872016963372800

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product