Pakistan - English

Philips TrueBlend Recessed, 18.4 W, 1200X300 mm, B30, 2800 lm, 4000 K, UGR19, TP(b), EL-DC

RC453B 28S/840 DLO L1200W300B30 SC

Product Description

1200X300 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2800 lm, 18.4 W, 152.2 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting

Order code: 910505105907
Full order code: 872016963370400

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product