Philips TrueBlend Recessed, 35 W, 1200X100 mm, B40, 4000 lm, 4000 K, CRI>90, TP(b), EL-DC
RC455B 40S/940 MXO L1200 W100 B40 SC
Product Description
1200X100 mm, Bandraster ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 4000 lm, 35 W, 114 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, L65≤3000 cd/m², Wide beam, White reflector, Micro-hexagonal optic, Polycarbonate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years