Philips TrueBlend Recessed, 26.6 W, 1497x150 mm, B30, 4000 lm, 4000 K, CRI>90, UGR19, TP(b), EL-DC
RC455X 40S/940 DLO W3W2 L1497W150B30 SC
Product Description
1497x150 mm, Bandraster ceiling version, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 4000 lm, 26.6 W, 150.9 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, GST18/3 Wieland/Adels for main + BST14/2 Wieland for DALI, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years