Philips TrueBlend Recessed, UltraEfficient, 25 W, 1200X150 mm, B30, 2800 lm, 4000 K, Wireless, Interact Ready, U4, Wieland, TP(b), EL-DC
RC453X 28S/UE840MXO9010 U4W3L1200W150B30
Product Description
1200X150 mm, Steel, White, Pure white (RAL9010), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 2800 lm, 25 W, 112 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, Wide beam, White reflector, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Lamp family code 28S [LED module, system flux 2800 lm]
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Value ladder Specification
- Warranty period 5 years