Pakistan - English

Philips TrueBlend Recessed, UltraEfficient, 19.4 W, 1200X150 mm, B30, 2800 lm, 4000 K, UGR19, TP(b), EL-DC

RC453B 28S/UE840 MXO L1200 W150 B30

Product Description

1200X150 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 2800 lm, 19.4 W, 144 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, UGR19, Wide beam, White reflector, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 5-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505103982
Full order code: 872016962206700

Specifications

  • Lamp family code
    28S [LED module, system flux 2800 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product