Pakistan - English

Philips TrueBlend Recessed, 22.5 W, 1200x300 mm, B30, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, U5, TP(b), EL-DC

RC453B 36S/940 DLO U5 L1200 W300 B30

Product Description

1200x300 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 30 mm - For C/U profiles, Sensor ready driver Interact System ready for central emergency lighting, Interact SC1500 Multi-sensor bundle, 3600 lm, 22.5 W, 160 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, UGR16, Wide beam office compliant, White reflector, Diffused lens optic, Polymethyl methacrylate, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Push-in connector 3-pole, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505103975
Full order code: 872016962199200

Specifications

  • Lamp family code
    34S [LED module, system flux 3400 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product