Pakistan - English

Philips TrueBlend Recessed, 37 W, 1722x100 mm, B40, 4000 lm, 4000 K, CRI>90, Wieland, TP(b), ELP3h/EL-DC

RC455B 40S/940 MXO ELP3 W6L1722W150B40WT

Product Description

1722x100 mm, Steel, White, Signal white (RAL9003), Single layer powder coating, Mounting bracket - fixed height 40 mm - For T/Omega profiles, Power supply unit with DALI interface, DC compatible for central emergency lighting (integrated), 4000 lm, 37 W, 108 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3.0, CRI>90, Wide beam, White reflector, Micro-hexagonal optic, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class I, Wieland/Adels connector 6-pole (4-pole mains and 2-pole control signal), TP(b) diffuser flammability class, Emergency lighting 3 hours duration Pro version, DC operated central emergency lighting

Order code: 910505103960
Full order code: 872016962184800

Specifications

  • Lamp family code
    40S [LED module, system flux 4000 lm]
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product