Philips SlimBlend Gen2, 31 W, 4200 lm, 4000 K, CRI>90, DALI, UGR19
RC330V 42S/940 PSD W30L120 MXO SC
Product Description
Steel, White, Power supply unit with DALI interface, 4200 lm, 31 W, 135 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole
Specifications
- Lamp family code 42S [LED Module, system flux 4200 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years