Pakistan - English

Philips SlimBlend Gen2

SlimBlend gen2: high performance, advanced control

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

RC330V 36S/940 PSD W60L60 MXO
RC330V 36S/940 PSD W60L60 MXO
910505102445
RC330V 36S/940 PSD W60L60 MXO W5
RC330V 36S/940 PSD W60L60 MXO W5
910505102446
RC330V 42S/940 PSD W60L60 MXO
RC330V 42S/940 PSD W60L60 MXO
910505102447
RC330V 42S/930 PSD W60L60 MXO
RC330V 42S/930 PSD W60L60 MXO
910505102448

Product family information

Description

Offices are looking for high-performance lighting that enhances performance, comfort, well-being, and sustainability. That’s why ‘surface of light’ solutions that deliver excellent quality of light with great functionality and connectivity are in such demand. Like Philips SlimBlend Gen2 – a complete family of slim luminaires designed for enhanced well-being and circularity. SlimBlend Gen2 luminaires offer state-of-the-art efficacy and excellent light quality (CRI>90) with upgradability features and repairability that promise a long lifetime. They are also designed for recyclability, making them a truly circular, green choice. But it’s the high-quality light that makes SlimBlend Gen2 luminaires really stand out. The special Micro Hexagonal Optics (MXO) provides glare-free comfort & also infuses the homogeneous light with sparkles, creating a lively surface of light that enhances interiors and offers full Office compliance. SlimBlend Gen 2 is a minimalist solution with superior lighting specifications combined with a best-in-class connectivity using Interact Pro - all with a sustainable approach to high-performance office lighting.

Benefits

  • Highly efficient LED luminaire with choice of mounting options (recessed, suspended, surface mounted)

  • Comfortable, glare-free Office-compliant

Features

  • Best-in-class efficacy up to 140lm/W supports green building design and energy saving subsidy criteria

  • CRI90 with Tunable White option

Applications

  • Offices
  • Healthcare
  • Education

Downloads