Pakistan - English

Philips SlimBlend Gen2, 26.5 W, 3400 lm, 3000 K, CRI>90, DALI, UGR19

RC330V 36S/930 PSD W30L120 MXO SC

Product Description

Steel, White, Power supply unit with DALI interface, 3400 lm, 26.5 W, 129 lm/W, 3000 K, (0.43, 0.40) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole

Order code: 910505102494
Full order code: 872016901133500

Specifications

  • Lamp family code
    36S [LED Module, system flux 3600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product