Pakistan - English

Philips SlimBlend Gen2, 31.5 W, 4200 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, IA4, ELW3h/EL-DC

RC330V 42S/940 SEIA W60L60 IA4 ELW3MXOSC

Product Description

Steel, White, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 4200 lm, 31.5 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, Emergency lighting 3 hours duration with Wireless Interface, DC operated central emergency lighting

Order code: 910505102492
Full order code: 872016901131100

Specifications

  • Lamp family code
    42S [LED Module, system flux 4200 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product