Pakistan - English

Philips SlimBlend Gen2, 27 W, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, IA5, EL-DC

RC330V 36S/940 SEIA W60L60 IA5 MXO SC

Product Description

Steel, White, Sensor ready driver Interact System ready for central emergency lighting, Interact SC1500 Multi-sensor bundle, 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, DC operated central emergency lighting

Order code: 910505102489
Full order code: 872016901128100

Specifications

  • Lamp family code
    36S [LED Module, system flux 3600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product