Philips SlimBlend Gen2, 26.5 W, 3600 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, EL-DC
RC330V 36S/940 SEIA W30L120 IA5 MXO
Product Description
Steel, White, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 3600 lm, 26.5 W, 136 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20 | Finger-protected, IK03 | 0.3 J, Safety class II, Push-in connector 3-pole, DC operated central emergency lighting
Specifications
- Lamp family code 36S [LED Module, system flux 3600 lm]
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Light source engine type LED
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years