Pakistan - English

Philips SlimBlend Gen2, 27 W, 3600 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19, EL-DC

RC332V 36S/940 DEIA W62L62 MXO

Product Description

Steel, White, Dali dimming Interact System ready external for central emergency lighting, 3600 lm, 27 W, 133 lm/W, 4000 K, (0.38, 0.38) SDCM <3, CRI>90, UGR19, Textured, Polystyrene, IP20/44 | Finger-protected; wire-protected, splash-proof, IK03 | 0.3 J, Safety class II, Push-in connector 5-pole, DC operated central emergency lighting

Order code: 910505102459
Full order code: 872016901478700

Specifications

  • Lamp family code
    36S [LED Module, system flux 3600 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Light source engine type
    LED
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product