Pakistan - English

Philips PowerBalance RC360B

PowerBalance Gen2: sustainable performance

Use the configure now button to customize your luminaire or choose one of the pre-configured products below

Products

Product family information

Description

When it comes to lighting office spaces with LED luminaires, businesses are willing to invest in sustainability, provided they get a payback on their investment. At the same time, the system should comply with office lighting norms to ensure a comfortable working environment. Philips PowerBalance Gen2 is our most energy-efficient, office-compliant LED luminaire. Designed for circularity and enhanced wellbeing, this office luminaire also promises future-proof connectivity. State-of-the-art efficacy (at CRI >90), upgradability features, a long lifetime, repairability, and design for recyclability make PowerBalance Gen2 a true ‘green choice’. One that also delivers significantly lower operational costs to ensure an attractive payback that meets the needs of businesses and the specification market.The Gen2 architecture in the latest PowerBalance range has enabled us to create a range of highly-versatile modular and semi-modular luminaires. These LED luminaires can be easily mounted in ceilings with an exposed T-bar or concealed T-bar, as well as plaster ceilings and bandraster-type ceilings. PowerBalance is a solution with superior lighting specifications combined with a best-in-class connectivity designed for Circularity & enhanced Wellbeing using Interact Pro - all with a sustainable approach to high-performance office lighting.

Benefits

  • Extremely-efficient LED luminaire with upto 174 lm/W

  • Complies with office norms

Features

  • Best-in-class efficacy up to 174lm/W supports green building design and energy saving subsidy criteria

  • 3000K, 4000K, Tunable White options with CRI >90

Applications

  • Offices
  • Education
  • Healthcare

Warning & Safety

  • The product is IP20 and, as such, is not protected against water ingress. Therefore, we strongly recommend that the environment in which the luminaire is to be installed should be suitably checked

  • If the advice above is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PowerBalance RC360B en_AA pdf 636.7 kB

Visuals

Family-Photographs-PowerBalance RC360B
Multiple assets
Revit file
PowerBalance RC360B zip 4.3 MB

Photometry and Lighting design

Family-IES-PowerBalance RC360B
Multiple assets

Other

Environmental product declaration
EPD Philips PowerBalance recessed RC360B Ref 910505100242.pdf pdf 683.4 kB
Environmental product declaration
EPD Philips PowerBalance recessed RC360B Ref 910505100267.pdf pdf 670.3 kB