Philips PowerBalance RC360B, Recessed, 26 W, 300x1200 mm, VPC, 3400 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR19
RC360B 34S/940 DEIA W30L120 VPC
Product Description
Recessed, 300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 26 W, 129 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting