Pakistan - English

Philips PowerBalance RC360B, Recessed, 26 W, 600x600 mm, VPC, 3400 lm, 4000 K, CRI>90, UGR19

RC360B 34S/940 PSE W60L60 VPC

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Power supply unit (On/Off), 3400 lm, 26 W, 129 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief

Order code: 910505100255
Full order code: 871869996461000

Specifications

  • Lamp family code
    LED34S [LED module, system flux 3400 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product