Pakistan - English

Philips PowerBalance gen2, Recessed, UltraEfficient, 29 W, 620x620 mm, CPC, 3400 lm, 4000 K, Wireless, Interact Ready, UGR16, IA4, TP(b), EL-DC

RC463B 34S/UE840 SEIA W62L62 CPC CWL IA4

Product Description

Recessed, 620x620 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 3400 lm, 29 W, 172 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105890
Full order code: 872016963350600

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product