Middle East - English

Philips PowerBalance gen2

PowerBalance gen2 – sustainable performance

Products

Product family information

Description

When it comes to lighting an office space with LED luminaires, people are usually willing to invest in sustainability provided the investment pays back. At the same time, the system should comply with office lighting norms to ensure a comfortable working environment. PowerBalance gen2 is Philips’ most energy-efficient office-norm-compliant LED luminaire. It more than halves energy costs compared to a T5 solution, and the light source has a longer lifetime. This results in significantly lower operational costs, ensuring a payback that meets the needs of the specification market.The gen2 architecture enables a range of highly versatile modular and semi-modular luminaires. These luminaires can be easily mounted in ceilings with exposed T-bar and concealed T-bar, as well as plaster ceilings and bandraster-type ceilings. PowerBalance is also available in a surface-mounted version.

Benefits

  • Extremely efficient office-norm-compliant LED luminaire

  • Good-quality lighting solution for direct replacement of T5 luminaires in most indoor applications

Features

  • Variety of mounting options

  • Advanced LED technology

Applications

  • Offices
  • Other indoor applications

Warning & Safety

  • The product is IP20 and, as such, is not protected against water ingress. Therefore we strongly recommend that the environment in which the luminaire is to be installed should be suitably checked

  • If the advice above is not taken and the luminaires are subject to water ingress, Philips / Signify cannot guarantee safe failure and the product warranty will become void

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PowerBalance gen2 en_AE pdf 382.1 kB
Additional literature
Brochure melanopic light_Philips BioUp technology pdf 1.2 MB
Install instructions
PowerBalance installation instruction pdf 42.0 MB
EcoDesign document
EcoDesign pdf 1.0 MB

Visuals

Family-Photographs-PowerBalance gen2
Multiple assets - Visuals
Revit file
PowerBalance gen2 zip 20.4 MB

Photometry and Lighting design

Family-IES-PowerBalance gen2
Multiple assets - Software Plugins
Family IES collection
PowerBalance UE IES files zip 66.2 kB

Other

Environmental product declaration
EPD Philips PowerBalance recessed RC461B Ref 910505100235.pdf pdf 726.6 kB
Environmental product declaration
EPD Philips PowerBalance recessed RC461B Ref 910505103383.pdf pdf 638.5 kB
Environmental product declaration
EPD Philips PowerBalance recessed RC461B Ref 910505100250.pdf pdf 791.3 kB