Pakistan - English

Philips PowerBalance gen2, Recessed, UltraEfficient, 20 W, 620x620 mm, CPC, 3400 lm, 4000 K, DALI, Interact Ready, UGR16, TP(b), EL-DC

RC463B 34S/UE840 DEIA W62L62 CPC CWL

Product Description

Recessed, 620x620 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 20 W, 172 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105889
Full order code: 872016963349000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product