Philips PowerBalance gen2, Recessed, UltraEfficient, 23 W, 600x600 mm, VPC, 4000 lm, 4000 K, DALI, Interact Ready, UGR16, TP(b), EL-DC
RC461B 40S/UE840 DEIA W60L60 CWL VPC
Product Description
Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 23 W, 167 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years