Philips PowerBalance gen2, Recessed, BioUp, 64 W, 600x600 mm, VPC, 8000 lm, Tunable white 2700-5000 K, Wireless, Interact Ready, UGR19, U4, TP(b), EL-DC
RC461B 80S/TWBU SEIA W60L60 CWLVPC U4SC
Product Description
Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 8000 lm, 64 W, 131 lm/W, Tunable white 2700-5000 K, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years