Pakistan - English

Philips PowerBalance gen2, Recessed, 29 W, 600x600 mm, VPC, 4000 lm, 3000 K, CRI>90, DALI, Interact Ready, UGR16, Wieland, TP(b), EL-DC

RC461B 40S/930 DEIA W60L60 CWL VPC W5

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 29 W, 138 lm/W, 3000 K, (0.43, 0.40) SDCM ≤3, CRI>90, UGR16, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 5-pole Wieland/Adels compatible, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105876
Full order code: 872016963336000

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product