Philips PowerBalance gen2, Recessed, 29 W, 1250x310 mm, VPC, 4000 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR16, Wieland, TP(b), EL-DC
RC463B 40S/940 DEIA W31L125 VPC CWL
Product Description
Recessed, 1250x310 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 29 W, 146 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Specification
- Warranty period 5 years