Pakistan - English

Philips PowerBalance gen2, Recessed, 24 W, 1250x310 mm, VPC, 4000 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, IA4, Wieland, TP(b), EL-DC

RC463B 40S/940 SEIA W31L125 VPC CWL U4

Product Description

Recessed, 1250x310 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 4000 lm, 24 W, 138 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, DC operated central emergency lighting

Order code: 910505105873
Full order code: 872016963333900

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product