Pakistan - English

Philips PowerBalance gen2, Recessed, UltraEfficient, 21 W, 1200x300 mm, VPC, 4000 lm, 4000 K, DALI, Interact Ready, UGR19, Wieland, TP(b), EL-DC

RC461B 40S/UE840 DEIA W30L120 VPC CWL SC

Product Description

Recessed, 1200x300 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 21 W, 167 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, L65≤3000 cd/m², Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, TP(b) diffuser flammability class, SC | Safety cable, DC operated central emergency lighting

Order code: 910505105871
Full order code: 872016963331500

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product