Pakistan - English

Philips PowerBalance gen2, Recessed, UltraEfficient, 23 W, 310x1250 mm, VPC, 4000 lm, 4000 K, Wireless, Interact Ready, UGR16, IA4

RC463B 40S/840 SEIA W31L125 VPC U4 UE

Product Description

Recessed, 310x1250 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 4000 lm, 23 W, 174 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505103647
Full order code: 872016910951300

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product