Pakistan - English

Philips PowerBalance gen2, Recessed, UltraEfficient, 23 W, 310x1250 mm, VPC, 4000 lm, 4000 K, DALI, Interact Ready, UGR16

RC463B 40S/UE840 DEIA W31L125 VPC

Product Description

Recessed, 310x1250 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 23 W, 174 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505103646
Full order code: 872016910950600

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product