Philips PowerBalance gen2, Recessed, UltraEfficient, 20 W, 620x620 mm, VPC, 3400 lm, 4000 K, DALI, Interact Ready, UGR16
RC463B 34S/840 DEIA W62L62 VPC UE
Product Description
Recessed, 620x620 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 20 W, 172 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years