Philips PowerBalance gen2, Recessed, UltraEfficient, 23 W, 300x1200 mm, VPC, 4000 lm, 4000 K, DALI, Interact Ready, UGR16
RC461B 40S/UE840 DEIA W30L120 VPC SC
Product Description
Recessed, 300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 4000 lm, 23 W, 174 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, SC | Safety cable, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years