Pakistan - English

Philips PowerBalance gen2, Recessed, UltraEfficient, 23 W, 600x600 mm, VPC, 4000 lm, 4000 K, Wireless, Interact Ready, UGR16, U4

RC461B 40S/840 SEIA W60L60 VPC U4 UE

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 4000 lm, 23 W, 174 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505103634
Full order code: 872016910938400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product