Philips PowerBalance gen2, Recessed, UltraEfficient, 20 W, 300x1200 mm, VPC, 3400 lm, 4000 K, Wireless, Interact Ready, UGR16, IA4
RC461B 34S/840 SEIA W30L120 VPC U4 UE
Product Description
Recessed, 300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 3400 lm, 20 W, 172 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years