Pakistan - English

Philips PowerBalance gen2, Recessed, BioUp, 64 W, 310x1250 mm, VPC, 8000 lm, Tunable white 2700-5000 K, CRI>90, Wireless, Interact Ready, UGR19, IA4

RC463B 80S/TWBU SEIA W31L125 VPC U4

Product Description

Recessed, 310x1250 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 8000 lm, 64 W, 125 lm/W, Tunable white 2700-5000 K, Tunable, SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505103395
Full order code: 872016910060200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product