Pakistan - English

Philips PowerBalance gen2, Recessed, BioUp, 64 W, 600x600 mm, VPC, 8000 lm, Tunable white 2700-5000 K, CRI>90, Wireless, Interact Ready, UGR19, U4

RC461B 80S/TWBU SEIA W60L60 VPC U4 SC

Product Description

Recessed, 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 8000 lm, 64 W, 125 lm/W, Tunable white 2700-5000 K, Tunable, SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, SC | Safety cable, DC operated central emergency lighting

Order code: 910505103392
Full order code: 872016910057200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product