Pakistan - English

Philips PowerBalance gen2, Recessed, 64 W, 300x1200 mm, VPC, 8000 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, IA4

RC461B 80S/TW9 SEIA W30L120 VPC U4

Product Description

Recessed, 300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 8000 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505103387
Full order code: 872016910052700

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product