Philips PowerBalance gen2, Recessed, 64 W, 620x620 mm, VPC, 8000 lm, Tunable white 2700-6500 K, CRI>90, Wireless, Interact Ready, UGR19, U4
RC463B 80S/TW9 SEIA W62L62 VPC U4
Product Description
Recessed, 620x620 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Upgradable sensor slot with SC200 sensor, 8000 lm, 64 W, 122 lm/W, Tunable white 2700-6500 K, Tunable, SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting
Specifications
- Light source replaceable No
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Specification
- Warranty period 5 years