Pakistan - English

Philips PowerBalance gen2, Recessed, 45 W, 310x1250 mm, VPC, 6000 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR19, IA4

RC463B 60S/940 SEIA W31L125 VPC U4

Product Description

Recessed, 310x1250 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 6000 lm, 45 W, 130 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505101730
Full order code: 871869998050400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product