Pakistan - English

Philips PowerBalance gen2, Recessed, 25 W, 300x1200 mm, VPC, 3400 lm, 4000 K, CRI>90, Wireless, Interact Ready, UGR16, IA4, Wieland

RC461B 34S/940 SEIA W30L120 VPC U4 W3

Product Description

Recessed, 300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Sensor ready driver Interact System ready for central emergency lighting, Interact SC200 sensor, 3400 lm, 25 W, 139 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Plug-in connector 3-pole Wieland/Adels compatible, DC operated central emergency lighting

Order code: 910505101727
Full order code: 871869998047400

Specifications

  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product