Pakistan - English

Philips PowerBalance gen2, Recessed, 24 W, 300x1200 mm, VPC, 3400 lm, 4000 K, CRI>90, DALI, Interact Ready, UGR16

RC461B 34S/940 DEIA W30L120 VPC

Product Description

Recessed, 300x1200 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Recessed, Dali dimming Interact System ready external for central emergency lighting, 3400 lm, 24 W, 142 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR16, Wide beam office compliant, White reflector, Opal, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class I, Push-in connector and pull relief, DC operated central emergency lighting

Order code: 910505100241
Full order code: 871869996447400

Specifications

  • Lamp family code
    LED34S [LED module, system flux 3400 lm]
  • Light source replaceable
    No
  • Number of gear units
    1 unit
  • Gear
    -
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Specification
  • Warranty period
    5 years

Downloads

Family

Product