Pakistan - English

Philips CoreLine Panel gen6, 45 W, 600x600 mm, VPC, 4800 lm, 4000 K, CRI>90, DALI, UGR19

RC132V G6 48S/940 PSD W60L60 OC IP65

Product Description

600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 4800 lm, 45 W, 105 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, CRI>90, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP65 | Dust penetration-protected, jet-proof, IK03 | 0.3 J, Safety class II, 2 cables 0.15m with connectors 2-pole, Push-in connector 4-pole, SC | Safety cable

Order code: 911401891885
Full order code: 872016973562099

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product