Pakistan - English

Philips CoreLine Panel gen6, 26 W, Module 625, VPC, 3600 lm, 4000 K, EL-ready

RC133V G6 36S/840 PSU W62L62 NOC

Product Description

Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 3600 lm, 26 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, Beam angle 120°, Opal, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK03 | 0.3 J, Safety class II, Push-in connector 2-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory

Order code: 911401890385
Full order code: 872016973510199

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product