Philips CoreLine Panel gen6, CPC ceiling, UltraEfficient, 23.5 W, 599x599 mm, CPC, 3600 lm, 4000 K, DALI, UGR19
RC132V G6 36S/UE840 PSD 599x599SQ OC CPC
Product Description
CPC ceiling, 599x599 mm, Concealed profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit with DALI interface, 3600 lm, 23.5 W, 153 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Structured optic, Polystyrene, IP20(front IP40), IK02 | 0.2 J standard, Safety class II, Cable with connector, Push-in connector 5-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years