Philips CoreLine Panel gen6, All-in, 31 W, 600x600 mm, 3100 lm, 3600 lm, 4300 lm, 4000 K, UGR19, EL-ready
RC132V G6 31_43S/840 PSU ELR IK03 60x60
Product Description
600x600 mm, Steel, White RAL 9003, Signal white (RAL9003), Power supply unit, All-in, Multi Lumen, 3100 lm, 3600 lm, 4300 lm, 31 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Structured optic, Polycarbonate, IP20/40 | Finger-protected, Emitting surface, IK03 | 0.35 J reinforced, Safety class II, Cable with connector, Push-in connector 3-pole, Self‑contained emergency lighting is possible when used with a compatible battery kit accessory
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Value ladder Performance
- Warranty period 5 years