Pakistan - English

Philips CoreLine Panel gen6, (in brown Eco Packaging), 31 W, 600x600 mm, VPC, 4300 lm, 4000 K, UGR19

RC132V G6 43S/840 PSU W60L60 OC BN

Product Description

(in brown Eco Packaging), 600x600 mm, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Power supply unit external (On/Off), 4300 lm, 31 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, 2×0.75mm², Flying leads/wires

Order code: 911401806987
Full order code: 872016975127999

Specifications

  • Number of gear units
    1 unit
  • Driver included
    Yes
  • Service tag
    Yes
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product