Philips CoreLine Panel gen6, 26 W, Module 625, VPC, 3600 lm, 4000 K, Wireless, Interact Ready, UGR19
RC133V G6 36S/840 WIA W62L62 OC
Product Description
Module 625, Visible profile ceiling version, Steel, White, Signal white (RAL9003), Wireless driver Interact System ready, 3600 lm, 26 W, 140 lm/W, 4000 K, (0.38, 0.38) SDCM ≤3, UGR19, Beam angle 90°, Microprismatic lens, Polystyrene, IP20/40 | Finger-protected;Wire-protected, IK02 | 0.2 J standard, Safety class II, Push-in connector 2-pole
Specifications
- Number of gear units 1 unit
- Driver included Yes
- Service tag Yes
- Value ladder Performance
- Warranty period 5 years