Philips PowerBalance G4

Create comfort and satisfaction for your office

Products

RC650B LED40S865 PSU W60L60
RC650B LED40S865 PSU W60L60
52127899
RC650B LED40S840 PSU W60L60
RC650B LED40S840 PSU W60L60
72811099
RC650B LED40S840 PSD W60L60
RC650B LED40S840 PSD W60L60
01548761
RC650B LED40S865 PSU W30L120
RC650B LED40S865 PSU W30L120
01548861
RC650B LED40S840 PSU W30L120
RC650B LED40S840 PSU W30L120
01549061
RC650B LED40S840 PSD W30L120
RC650B LED40S840 PSD W30L120
01549161
RC650B LED40S840 PSU W60L60 TWN
RC650B LED40S840 PSU W60L60 TWN
01549761

Product family information

Description

PowerBalance G4 (RC650 range) is a complete office lighting family which creates a modern, flexible and comfortable environment that fosters creativity and innovation. It provides multiple control options (Interact office, Interact pro, POE) to make your office energy-efficient and easy to manage.

Benefits

  • Nice and creative outlook design to fit different office application environments

  • Multiple control interfaces to fit high end office lighting solutions

Features

  • High energy efficacy at 136lm/w

  • CRI90- Conformity to WELL

Applications

  • Office lighting

Specifications

  • Ceiling type
    T-bar ceiling
  • Mains Voltage
    220-240V/ 50-60Hz
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting WIA: Wireless control, compatible with Interact SIA: Wireless control, compatible with Interact with SNS210 sensor
  • Integrated sensors
    SNS210
  • Material
    Housing: metal sheet
  • Main color of the luminaire
    White
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Color Rendering index - CRI
    840, 865, 940, 965
  • Risk Group
    RG1
  • Ingress protection
    IP20
  • UGR
    16
  • Installation
    Recessed

Downloads

Leaflets

Family leaflet
Localized commercial leaflet PowerBalance G4 en_AE pdf 246.0 kB

Visuals

Family-Photographs-PowerBalance G4
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-PowerBalance G4
Multiple assets - Software Plugins