Philips GreenPerform Troffer

Energy saving without compromise.

Products

RC100B LED27S 840 W60L60 PSU G3
RC100B LED27S 840 W60L60 PSU G3
52116299
RC100B LED27S 865 W60L60 PSU G3
RC100B LED27S 865 W60L60 PSU G3
01508651
RC100B LED37S 840 W603L603 PSU UNV G3
RC100B LED37S 840 W603L603 PSU UNV G3
01509551
RC100B LED37S 840 W60L60 PSU G3
RC100B LED37S 840 W60L60 PSU G3
72782399
RC100B LED37S 840 W60L60 PSD OC G3
RC100B LED37S 840 W60L60 PSD OC G3
01510851

Product family information

Description

GreenPerform troffer improves the compact design of the last generation with performance improvement and more variants for different markets.Integrating with all available system: POE, InterAct office wireless, InterAct Office Pro, ActiLume controller, GreenPerform troffer offers additional energy saving and connected features.

Benefits

  • Upgrade to smart office with more options

  • Energy saving

Features

  • Compatible with all available Philips systems

  • Efficacy up to 125lm/W

Applications

  • Open Office
  • Public Area
  • Meeting Room
  • Training Room

Specifications

  • Ceiling type
    T-bar ceiling
  • Mains Voltage
    220-240V / 50-60Hz
  • Dimming
    PSU: non-dimmable PSD: Dimmable via Dali-broadcasting WIA: Wireless control, compatible with Interact SIA: Wireless control, compatible with Interact and with SNS210 sensor
  • Control system input
    Dali
  • Lumen maintenance at median useful life 50.000h
    L70B50
  • Correlated color temperature - CCT
    840 865
  • UGR
    19 is available through certain types
  • Installation
    Recessed

Downloads

Leaflets

Family leaflet
Localized commercial leaflet GreenPerform Troffer en_AE pdf 410.7 kB

Visuals

Family-Photographs-GreenPerform Troffer
Multiple assets - Visuals

Photometry and Lighting design

Family-IES-GreenPerform Troffer
Multiple assets - Software Plugins