Philips StoreFlow, Track flood (double), 77 W, 9800 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, Double asymmetric optic, White
ST762T 49S/PW940 DIA WH
Product Description
Track flood (double), Aluminum, White, Dali dimming Interact System ready, 9800 lm, 77 W, 128 lm/W, PremiumWhite, 4000 K, (0.374,0.364)<2, CRI>90, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track
Specifications
- Light source replaceable No
- Number of gear units 2 units
- Driver included Yes
- Service tag Yes
- Lighting Technology LED
- Value ladder Performance
- Warranty period 5 years