Pakistan - English

Philips StoreFlow, Track flood (double), 77 W, 9800 lm, PremiumWhite, 4000 K, CRI>90, DALI, Interact Ready, Double asymmetric optic, Black

ST762T 49S/PW940 DIA BK

Product Description

Track flood (double), Aluminum, Black, Dali dimming Interact System ready, 9800 lm, 77 W, 128 lm/W, PremiumWhite, 4000 K, (0.374,0.364)<2, CRI>90, Double asymmetric optic, IP20 | Finger-protected, IK02 | 0.2 J standard, Safety class II, 3C Track

Order code: 910505102538
Full order code: 872016901176200

Specifications

  • Light source replaceable
    No
  • Number of gear units
    2 units
  • Driver included
    Yes
  • Service tag
    Yes
  • Lighting Technology
    LED
  • Value ladder
    Performance
  • Warranty period
    5 years

Downloads

Family

Product